Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | RX |
| Series | RX600 |
| Group | RX610 |
| Memory | |
| Program memory | 768 KB Flash memory |
|---|---|
| RAM | 128 KB |
| Data Flash | 32 KB |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | RX (32-bit) |
|---|---|
| Max. Frequency | 100 MHz |
| PLL | YES |
| Floating Point Unit | YES |
| DMA Remarks | DTC |
| External Address/Data Bus | YES |
| External Interrupt Pins | 17 |
| I/O Ports | 140 |
| Timers | |
| 8-bit Timers | 4 ch |
|---|---|
| 16-bit Timers | 16 ch |
| Watchdog Timers | 1 ch |
| PWM Output | 32 |
| 3-Phase PWM Output Function | YES |
| Analog | |
| A/D Converters | 10-bit x 16 ch |
|---|---|
| D/A Converters | 10-bit x 2 ch |
| Interfaces | |
| CSIs | 7 ch |
|---|---|
| UARTs | 7 ch |
| I2Cs | 2 ch |
| Operating Conditions | |
| Operating Voltage | 3 to 3.6 V |
|---|---|
| Operating Temperature | -40 to 85 ℃ (Ambient Temperature) |
Order Information
| Orderable Part No. | Production Status | Packing | EU RoHS | RoHS-pdf (China-RoHS) |
|---|---|---|---|---|
| R5F56104WDBG#U0 | Mass Production | Tray | Compliant | English |
Package
| Package | |
|---|---|
| Pins | 176 |
| Pin pitch | 0.8 mm |
| Package Type | LFBGA |
| Body Size | 13x13 mm2 |
| Package drawing | plbg0176ga_a |
| Mount pad drawing | fig0013e |
| Mounting height | 1.4 mm |
| Mass | 0.45 g |
| Renesas code | PLBG0176GA-A (old: BP-176V) |
| JEITA code | P-LFBGA176-13x13-0.80 |
South Korea (한국어)
